Publish your products
ASB6125 - High Power Dual 15" Subwoofer
ASB6125 - High Power Dual 15" Subwoofer
ASB6125 - High Power Dual 15" Subwoofer

    ASB6125 - High Power Dual 15" Subwoofer

    High Power Dual 15" Subwoofer - ASB6125

    The ASB6125 is a high power, lightweight front-loaded vented subwoofer enclosure housing two JBL 2265H-1 Differential Drive® dual voice coil dual gap 15" woofers. These woofers feature neodymium magnets and ultra robust cones for extra long life.

    FEATURES

    • 2 x 2265H-1 15" Differential Drive® dual voice coil dual gap, neodymium magnet transducers
    • 1600 watts continuous pink noise, 6400 watts peak power handling capacity
    • Parallel/Discrete switchable input mode
    • Large vent area for high output with low distortion
    • For ground-stacked or suspended applications in stand-alone arrays or in combination with other AE Series products


    Technical specification
    • Unique ref.ASB6125-High-Power-Dual-15-Subwoofer
    • Product familyInstalled Sound
    • Product groupPoint Source Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit