Publish your products
CRF2 - Reflector Horn for Cinema Loudspeakers

CRF2 - Reflector Horn for Cinema Loudspeakers

Reflector Horn for Cinema Loudspeakers
The CRF2 is designed to be used in solid screen cinemas, such as the Samsung Onyx Cinema LED Solutions. This product is designed to be mounted under the first or second surround and produces band-limited high-frequency content routed from the Left/Center/Right screen channels. The horn design in the CRF2 allows the product to be mounted flush to the wall and utilizes patented Dual Dissimilar Array technology for even distribution of high-frequency sound.

Features

  • Dual Dissimilar Arraying coverage pattern for better high frequency coverage
  • Same HF driver as the 3733
  • Same mounting design as the 9300/9310 Surrounds
  • Sold in Left/Right pairs
  • Horn design includes a 30 degree angle which allows for a flush mount design (see polar plot for additional information)
  • Designed to be used with the 2520 mounting bracket
Specification
  • Drivers: 2 x 2415J-XP 37.5 mm (1.5 in) compression driver
    Rated Impedance: 8 Ohms
    Minimum Impedance: 6.65 Ohms @ 20kHz
    Frequency Response (±3 dB): 2.33kHz - 11.2kHz
    Frequency Response (-10dB): -10dB): 2.09kHz - 23kHz
    Input Power Rating: 150 Watts AES 100 hours; 300 Watts recommended amplifier
    Sensitivity: 102 dB, 2.83V @ 1m (3.3 ft)
    Max Dimensions (H x W x D): 508 mm x 439 mm x 368 mm (20 in x 17.3 in x 14.5 in)
    Net Weight (each): 11.3 kg (25 lb)
    Shipping Weight (2 units): 27.2 kg (60 lb)
    Nominal Impedance: 8Ω
    Power Handling (100Hr AES Rating): 150W

Technical specification
  • Unique ref.CRF2-Reflector-Horn-for-Cinema-Loudspeakers
  • Product familyCinema Sound
  • Product groupSamsung Onyx Rooms
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit