Publish your products
Changing table Elit 120V Forma Corian
Jeltec

Changing table Elit 120V Forma Corian

Elit 120V Corian is an electrical height adjustable changing table with a 57-110 cm working height. The changing table has a washing area embedded to the left on the changing table surface. The changing table is equipped with a phthalate-free mattress, high side barriers, a mixer tap with pull-out shower and drainage components. Elit 120V Corian is available in Corian®. To avoid heavy lifting Elit can be complemented with Klättra, a practical staircase for changing tables.

To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

Technical specification
  • Unique ref.Elit120Vcorian
  • Product familyChanging stations
  • Product groupElit
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)1200
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark
Finland
Norway
Sweden