Publish your products
Changing table Manuela 100V
Changing table Manuela 100V
    Jeltec

    Changing table Manuela 100V

    Skötbord Manuela 100v is a manual height-adjustable changing table. Using a gas lift, it is possible with very little manual effort to raise and lower the changing table. You can smoothly adjust the working height between 75-105 cm. The changing table has a washing area embedded to the left on the table surface and is equipped with a phthalate-free mattress, high rims, a mixer tap and drainage components. Available in birch or white laminate.
    Technical specification
    • Unique ref.Manuela100V
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden