Publish your products
YORK® YLAA Air-Cooled Scroll Chiller, 58 to 220 ton (78-240 kW), 60Hz
Archived

YORK® YLAA Air-Cooled Scroll Chiller, 58 to 220 ton (78-240 kW), 60Hz

YORK® YLAA air-cooled scroll chillers' all-in-one package is a true plug and play system that provides superb efficiency and performance. The chiller is completely self-contained and is designed for outdoor installation. Chillers include zero-ozone-depletion refrigerant (R-410A), hermetic scroll compressors, a liquid evaporator, air-cooled condenser, and a weather resistant microprocessor control center, all mounted on a formed steel base.

Features and Benefits

  • Reduce your energy costs as much as 40% – get the best efficiency at all operating conditions and lower your annual energy consumption
  • Be more friendly to the environment – become a leader in environmental design with zero-ODP HFC-410A refrigerant and up to 50% less refrigerant charge
  • Operate your own way – choose from a variety of energy, sound, and mechanical configurations to suit your many application needs
  • Lower your cost of ownership – minimize your installation cost, maximize your usable space, lower your electric bills and reduce your service expenses by choosing a lighter, smaller, more efficient, low maintenance chiller
Technical specification
  • Unique ref.jci-ylaa-60Hz
  • Product familyAArchive
  • Product groupArchive 2021
  • TypeObject (single object)
  • Date of publishing2019-04-21
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Chillers
  • IFC classificationChiller
  • UNSPSC nameHeating and ventilation and air circulation
  • UNSPSC code4010
  • Uniclass 2015 CodePr_60_60_13
  • Uniclass 2015 DescriptionChillers and cooling towers
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 21 13 23 11
  • OmniClass TitlePackaged Scroll Chillers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit