Publish your products
Turin Dual Outlet 6/3L Close Coupled

Turin Dual Outlet 6/3L Close Coupled

Turin Dual Outlet 6/3L Close Coupled
Technical specification
  • Unique ref.WBSC950162WW
  • Product familyTurin
  • Product groupWater Closet
  • TypeObject (single object)
  • Date of publishing2025-01-08
  • Edition number1
  • Height (mm)810
  • Width (mm)690
  • Depth (mm)365
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit