Publish your products
NEXSYS 900x1000x16
NEXSYS 900x1000x16
NEXSYS 900x1000x16
    KALDEWEI

    NEXSYS 900x1000x16

    NEXSYS – a completely revolutionary concept; there is no quicker and easier way to fit a floor-level shower surface with waste channel. Because NEXSYS is not simply a shower surface but rather a complete, installation-ready system. The components are already connected and can be installed immediately – including integrated waste channel and sturdy sloping support element. Therefore, to describe NEXSYS as a small revolution would be an understatement.
    Technical specification
    • Unique ref.2614
    • Product familyShowers
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    • Height (mm)18
    • Width (mm)900
    • Depth (mm)1000
    Related
    • Material mainSteel
    • Material secondaryEnamel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)22
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit