Publish your products
PURO 460x460x14
PURO 460x460x14
    KALDEWEI

    PURO 460x460x14

    Model No.3150: - elegant rectangular washbasin in a classically minimalist design - reduced precise edges - very generous interior dimensions - clean and timeless lines – immortalised in long-lasting KALDEWEI steel enamel - harmonises perfectly with the Puro bath series - designed by Anke Salomon
    Technical specification
    • Unique ref.3150
    • Product familyWashbasins
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2018-01-09
    • Edition number1
    • Width (mm)460
    • Depth (mm)460
    Related
    • Material mainSteel
    • Material secondaryEnamel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit