Introduction & Main Specification
The Kalfire E-one 100S is the built-in model from the Kalfire E-one series. Thanks to its clean lines and compact dimensions, this model is ideally suited for installation into bespoke furniture such as a cabinet wall in a living room, restaurant, or hotel.
Design & Interior Application
The generous glass surface of 100cm x 37cm ensures an optimal view of the fire and the realistic ceramic wood-effect logs. With the adjustable atmospherically lit interior, the fireplace becomes an eye-catching focal point in every interior, even when switched off. The built-in model can also be equipped with the Atmos Heating element.
Technical Highlights
The height of the E-one 100S ranges from 596.7 to 728.5 mm, depending on whether the Atmos Heating system is included.
Freestanding Model: Kalfire E-one 100F FR
The freestanding model, the Kalfire E-one 100F FR, features an all-round clean and sleek steel casing that fits effortlessly into any type of interior, from modern to classical, and from rural to urban. It is easy to install and move, allowing continued enjoyment even after re-decorating, renovating, or moving to a new place.
Options & Variants
Just like the built-in model, the Kalfire E-one 100F FR offers two choices for the interior: a flat or design bottom, and the option of Single or Dual HD Flame Technology.
Region availability
| Europe | North America |
|---|---|
Albania | United States |
Andorra | |
Austria | |
Belgium | |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Cyprus | |
Czech Republic | |
Denmark | |
Estonia | |
Finland | |
France | |
Germany | |
Gibraltar | |
Greece | |
Hungary | |
Iceland | |
Ireland | |
Isle of Man | |
Italy | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
North Macedonia | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |