Publish your products
GP110/59T Tunnel Gas Fireplace
GP110/59T Tunnel Gas Fireplace
GP110/59T Tunnel Gas Fireplace

    GP110/59T Tunnel Gas Fireplace

    Kalfire GP110/59T
    The Kalfire GP110/59T is a closed tunnel gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    For the GP110/59T tunnel fireplace, you can choose from various interior designs and built-in frames. Additionally, there is the option to select a hybrid/LED function for an atmospheric glow bed and/or an NSG function, where real sparks dance above the flames. These options allow you to configure a gas fireplace that perfectly matches your design preferences and complements the finishing and space where it is installed.

    Burner Technology
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Tunnel model
    The tunnel fireplace provides a see-through effect, offering a view of the fire from two different spaces. This makes it an elegant and functional feature, ideal for dividing rooms or creating a striking centrepiece.

    Features & Options
    - Hybrid function (LED glow bed)
    - Natural Spark Generator (NSG)
    - Anti-reflective glass
    - iMatch interface
    - Home automation integration (domotica)

    Experience
    The GP110/59T offers the ultimate fire experience thanks to the Prestige burner and optional features such as the hybrid function and NSG. Combined with the choice of interiors and trims, this tunnel model delivers both cutting-edge technology and timeless design.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • Mounting trim options
      • CE Certified

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications

      • Energy label: B
      • Efficiency: 70%
      • Output: 5.5 - 9.4 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Technical specification
    • Unique ref.gp110-59t-gas-fire
    • Product familyGas fireplace
    • Product groupTunnel fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1098
    • Width (mm)1337
    • Depth (mm)556
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City