Publish your products
GP70/55S Three-sided Gas Fireplace
GP70/55S Three-sided Gas Fireplace

    GP70/55S Three-sided Gas Fireplace

    Kalfire GP70/55S
    The Kalfire GP70/55S is a closed gas fireplace with the patented Prestige burner, designed for efficiency, style, and a highly realistic fire experience. Whatever the size or style of your interior, this three-sided model integrates seamlessly and adds a striking design element.

    Design & Interior
    As a three-sided model, the GP70/55S is wrapped in glass on three sides, providing an expansive and unobstructed view of the flames. The frameless glass design ensures that the fire becomes the natural focal point in any interior, visible from almost every angle. You can further customize the interior with options such as flat, black ceramic glass, or a design interior.

    Burner Technology
    The patented Prestige burner is integrated directly within highly realistic ceramic logs stacked in a pyramid. This produces high, blazing flames that leap directly from the logs, delivering an unparalleled impression of a real wood fire while maintaining energy efficiency.

    Model Type
    Three-sided model
    The frameless three-sided glass panel bends around the fire, offering a panoramic view and making the fireplace an eye-catching feature in any room.

    Features & Options
    - Hybrid function (LED glow bed for extra ambience)
    - Natural Spark Generator (NSG) for real sparks above the flames
    - Anti-reflective glass for a clear, open-fire effect
    - iMatch remote and smartphone app control
    - Integration with home automation systems

    Experience
    With its innovative Prestige burner and optional features, the Kalfire GP70/55S creates a highly realistic and customizable fire experience. From the blazing flames to the option of sparks and glowing embers, this model offers the perfect balance between cutting-edge technology and authentic atmosphere.

    Specification
    • Product options

      • Hybrid function
      • Natural Spark Generator
      • iMatch interface
      • Domotica (home automation)

      Product information

      • Prestigeburner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: A

      Interior

      • Flat
      • Black ceramic glass
      • Design
    Technical specification
    • Unique ref.gp70-55s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1139
    • Width (mm)856
    • Depth (mm)501
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City