Publish your products
OMNIPOWER 1ph Electricity meter
OMNIPOWER 1ph Electricity meter
OMNIPOWER 1ph Electricity meter
    Kamstrup

    OMNIPOWER 1ph Electricity meter

    3.2 out of 5 stars3.2(5 reviews)

    Smart electricity meters for the intelligent grid.

    Digitizing the grid begins with the devices that measure and collect data and bring intelligence to the edge of the grid. That is why our smart electricity meters and sensors are designed for much more than just gathering data for consumption billing. Our electricity meters offer all the functionality that you can expect from a smart meter – including your choice of communication technology, be it RF mesh or cellular IoT. The accuracy of our meters is unrivalled, ensuring reliable consumption billing and satisfied end-users. Over-the-air firmware upgrades keep the electricity meters up-to-date and ready for new use cases for the entire meter lifetime of up to 20 years, while exceptionally low failure rates protect your ROI. Our second-to-none product quality stems from a fully automated production.

    Specification
    • The OMNIPOWER® single phase electricity meter for use in households is a high-precision smart meter, offering long-term stability and reliability. Our OMNIPOWER® single phase meter comes in several variants to fit every need. It can be configured to fit your network infrastructure, whether you have specific demands for encryption standards, data collection protocols, the chosen communication technology or something entirely else.

      As a high-end smart meter, the OMNIPOWER® single phase energy meter can be equipped with a wide range of communication modules and provides intelligent features like 4-quadrant metering, power quality registration and remote disconnect as default. Elective breakers and an STS prepayment certified solution are also among your options.

    Technical specification
    • Unique ref.OMNIPOWER_1ph
    • Product familyEL meters
    • Product groupOMNIA
    • TypeObject (single object)
    • Date of publishing2021-08-24
    • Edition number1
    • Height (mm)180
    • Width (mm)130
    • Depth (mm)82
    Related
    • Material mainPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationElectric Distribution
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC namePower monitoring or control systems
    • UNSPSC code39121106
    • Uniclass 2015 CodePr_80_51_51_28
    • Uniclass 2015 DescriptionEnergy meters
    • CSI MasterFormat 2014 Code26 09 13
    • CSI MasterFormat 2014 TitleElectrical Power Monitoring
    • OmniClass Number23-35 25 13
    • OmniClass TitleElectrical Energy Recording Devices

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit