Publish your products
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
STIVI LED 36W-NW-O-SE ceiling light
    Kanlux

    STIVI LED 36W-NW-O-SE ceiling light

    The Kanlux STIVI LED ceiling light will provide you with lighting where standard luminaires may fail. It is characterised by high luminous efficacy of 130lm/W, a high level of protection - IP65 and impact protection rating of IK08. Kanlux STIVI LED luminaire can be used outdoors (on balconies, terraces, patios, open arbours), in corridors and staircases, as well as in places with increased humidity (laundry rooms, changing rooms and passageways at swimming pools). Additional advantages include: 5-year warranty and 50,000 hours of light source life in the luminaire, as well as the option of choosing a version with a motion sensor. We recommend it as a high-end investment product or for professional domestic use.
    Specification
    • Plafoniera LED z czujnikiem ruchu STIVI LED 36W-NW-O-SE okrągła Ø33 4680lm 130lm/W barwa biała IP65 IK08 kolor biały Gwarancja [lat] 5
    Technical specification
    • Unique ref.35003
    • Product familySTIVI LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2023-06-13
    • Edition number1
    • Height (mm)54
    • Width (mm)330
    Related
    • Material mainPC/ABS
    • Material secondaryPC/ABS
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.326
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit