Publish your products
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
MAH PRO 52W 15R-NW lighting fitting
    Kanlux

    MAH PRO 52W 15R-NW lighting fitting

    Kanlux MAH PRO 5Y fixtures are the latest series of hermetic fixtures, characterized by an opening housing, designed with the highest quality and functionality in mind. Equipped with branded components, including the TRIDONIC power supply and Everlight LEDs, they enable a warranty of up to 5 years. These fixtures are synonymous with reliability. With a luminous efficiency of up to 170lm/W and an IP65 parameter, they provide excellent lighting in all conditions. Additionally, thanks to the ability to adjust the power and light flux, as well as the option of replacing the power supply and adding a motion sensor, they are extremely versatile in their use. Easy installation via quick connectors and through wiring makes installation quick and hassle-free. An additional advantage is high protection against mechanical damage IK08. This is an irreplaceable series for those who require excellent quality and reliability in all conditions.
    Technical specification
    • Unique ref.38141
    • Product familyMAH PRO
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)75
    • Width (mm)75
    Related
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.71
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit