Publish your products
CAP - SHOWCASE

CAP - SHOWCASE

The inspiration for Cap table (design Roger Persson 2014), comes from those big wooden cable drums. Its name, however, is an allusion to the cap of a mushroom, as these tables can spring up like mushrooms in different sizes, heights, colours and variations to create all sorts of lively and highly individual settings.

Specification
  • The hollow pedestal is made of solid wood and the tabletop comes in a choice of veneer or solid oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Top is also avaiable in laminate (white, black, oak*, birch*, ash*) and black desktop. For stained finishes, we recommend a veneered top. Accessories different cable slots which can be mounted on table top or pedestal. Cap is an ideal solution in settings where durability is a key concern. The stability and balance of the construction is achieved by adding just the right amount of stone dust inside the pillar, according to the size and diameter of the tabletop.

    *Cap in width 1400mm is not manufactured in oak, birch, ash laminate. Cap in diam 1400mm top will be divided when using oak, birch and ash laminate.

Technical specification
  • Unique ref.CAP-Showcase
  • Product familyTable
  • Product groupCAP
  • TypeObject (single object)
  • Date of publishing2020-08-05
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit