Publish your products
Mandala - Showcase
Mandala - Showcase
Mandala - Showcase
Mandala - Showcase
Mandala - Showcase

    Mandala - Showcase

    Mandala (2026) is a table designed based on experiments with sheets of paper. The tables are made by manually bending veneer and joining them together at a central node. The idea for Mandala came when Anki Gneib and Mia Cullin designed a wall installation with curved shapes of paper that created a soft relief on the wall. The word Mandala means circle or center in Sanskrit and is a universal symbol for wholeness and harmony, where everything revolves around the center point.

    Specification
    • Mandala is available in two sizes. Diameter 950 mm, height 400 mm with 12 leaves or diameter 1150 mm, height 350 mm with 13 leaves. Wood types are oak, ash, standard stain on ash, white pigment oak or ash.

      The leaves are made of veneer and can then be chosen between three variants: Outside/inside same wood type or stain. Outside wood/inside stain. Outside stain/inside wood. The center node is in the same design as the outside of the veneer. To reinforce the assembly between the leaves, there are two small metal rivets. For oak and ash, the surface treatment is brass and for standard stains, the surface treatment is antique brass. The glass top is 8 mm, available as clear glass or bronze-colored. The top lies loosely on the base.

      Mandala has its own expression. It fits into environments where you really want to make an impression on the viewer.

    Technical specification
    • Unique ref.mandala-showcase
    • Product familyTables
    • Product groupMeander
    • TypeShowcase (model)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 DescriptionCoffee tables
    • CSI MasterFormat 2014 Code12 64 00
    • CSI MasterFormat 2014 TitleBooths and Tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit