Publish your products
Ondulé Screen - Showcase
Ondulé Screen - Showcase
Ondulé Screen - Showcase
Ondulé Screen - Showcase
Ondulé Screen - Showcase
Ondulé Screen - Showcase

    Ondulé Screen - Showcase

    Ondulé Screen (2026 design Anton Björsing) is a modular room divider with a wooden touch. It is enveloping with its softly wavy and covered facade and is at the same time airy and cozy. Each module can stand alone or a lot can be connected to create a room within a room. Ondulé Screen is derived from the Ondulé and Ondulé Club seating furniture. The frame, the rods and the foot with felt are made of solid oak, ash, standard stains, white pigmented oak or ash.

    The surface finish is clear lacquer. The wavy filling between the rods is molded felt in the colors anthracite, light gray and beige

    Specification
    • Ondulé Screen is available in two heights 1040, 1700 mm and two widths 915, 1245 mm. The low model is available in two versions; transparent without felt or filled with felt. The higher model is available in three versions; fully filled with felt, filled at the bottom and transparent at the top or completely transparent with only the round rods as a screen. The connection fitting is screwed to the bottom of the outer post on a predetermined side in pre-drilled holes with which you easily connect the modules without the need for any tools.

      As accessories, there are two sizes wooden box with dovetail joints, for plants, bottles, pens or whatever you need to store. The boxes are hung on the modules using black metal brackets in two different lengths. There is also a hanging hook for clothes or bags.

      The different modules come assembled and are easy to disassemble when it's time to freshen them up.

      Ondulé Screen is useful in environments that you want to completely screen off, create a room within a room or want to screen off at the bottom but still have contact with people behind the room divider.

    Technical specification
    • Unique ref.ondule-screen-showcase
    • Product familyRoom divider
    • Product groupOndulé Screen
    • TypeShowcase (model)
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryFibre-felt
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • IFC classificationFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom