Publish your products
Peel - Table
Peel - Table
Peel - Table
Peel - Table
Peel - Table

    Peel - Table

    Peel (Joel Karlsson, 2024) – the flexible pillar-folding table is just as appealing when standing up as it is down. That was Joel's basic idea. He has always had a good eye for Gustavian folding pillar tables. When Joel was commissioned to design a pillar table that would be flexible and also foldable, he finally got the chance to create a functional, durable and updated 21st century Gustavian folding table.

    Specification
    • Peel is available in heights of 550, 730, 900 and 1050 mm. The tabletop comes square in size 600x600 and round diam 600 or 700 mm. The standard is a tabletop in veneered MDF of oak, ash, standard stains, white-pigmented oak and ash. Laminate (white, black, oak, ash) and black desktop. The tabletop can also be obtained in solid wood for an additional charge. The pillar, which has a steel core, and foot is in solid wood and provided with a felt floor protections.

      The black folding mechanism, in recyclad aluminium with handle in plastic, is mounted under the tabletop. The tabletop is easily folded by pulling out an easily accessible handle in the mechanism. The tables are stored upright with the top folded down and the column base is brought together. For other designs upon request. Peel is delivered assembled. If necessary, the tabletop, folding mechanism and column can be easily dismantled with simple hand tools.

      Peel is the perfect pillar table to gather around for short or long meetings, eating or drinking, both sitting or standing. It fits just as well in permanent environments as in premises that often need to change appearance. Peel is easy to fold, move and stow away. A single person can easily handle the table as it weighs no more than 8-12 kg depending on the size.

    Technical specification
    • Unique ref.peel-table
    • Product familyTables
    • Product groupPeel
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_29
    • Uniclass 2015 DescriptionFlip-top tables
    • CSI MasterFormat 2014 Code12 64 00
    • CSI MasterFormat 2014 TitleBooths and Tables
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit