Publish your products
Sander Chair
Sander Chair
Sander Chair

    Sander Chair

    Sander Chair (2025 design Roger Persson) is a development of the Sander armchairs. Sander brings to mind the history of Karl Andersson & Söner. During the 1950s Svensk Fur was produced, which were inspired by the German Bierstube. They were robust with a lot of wood in focus and pine as the main type of wood. With its sweeping back in veneer, upholstered seat and soft shape, the Sander Chair is a modern sports lounge variant with good seating comfort and its own form expression.

    It is a neat chair with a wooden feel and is suitable for tables to socialize around both in the personal home and in public spaces. The chairs and armchairs in the Sander family are ideal for combining.

    Specification
    • By installing an upholstered back, comfort is further increased. The armrests in solid wood have been processed and sanded to suit the chair's soft expression and function. The Sander Chair is available with an upholstered seat and an uncovered or upholstered back. The base is solid wood legs with felt feet. The types of wood are oak, ash, standard stains on ash and white-pigmented oak or ash.

      The chair's seat and back can be upholstered, as desired, in fabric, artificial leather or leather. Fabrics should generally be somewhat stretchable. Avoid striped/checkered patterns. A removable seat cover is available as an optional extra. When choosing fabric for removable seat, washable stretch fabric are recommended.

      Sander Chair is supplied assembled. Hand tools are all that is needed to simply detach the back shell from the leg frame. It is a simple matter to separate seat and back, if the chair is to be re-covered.

    Technical specification
    • Unique ref.sander-chair
    • Product familySeating
    • Product groupSander Chair
    • TypeShowcase (model)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (mm)825
    • Width (mm)555
    • Depth (mm)565
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • OmniClass Number23-21 23 13
    • OmniClass TitleResidential Seating

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom