Publish your products
TERRANE - table ø450 H330 1 level
TERRANE - table ø450 H330 1 level
TERRANE - table ø450 H330 1 level

    TERRANE - table ø450 H330 1 level

    Terrane (design Nestor Campos 2020) side table is a playful take on the conventional flat surfaces that we are used to seeing as table tops. The inspiration behind the table comes from nature itself, which creates varied landscapes of differing heights, all with their own beautiful, architectural shapes. Terrane represents a new departure from traditional table design, with a combination of innovation and functionality that creates a truly novel expression.
    Specification
    • Terrane avaiable in 450 and 730mm and three diffferent heights.The table is manufactured in solid oak, birch or ash, with standard stains on ash, or white glaze on oak and ash.  Table tops are available with a flat surface or divided into two levels (with the exception of the largest table size) or three levels. The table is supplied assembled and the legs are fitted with floor protection. Why not use the small table with a lounge chair and the large one in front of the sofa? Alternatively, mix both sizes for a more dynamic look.
    Technical specification
    • Unique ref.terrane-tn345331
    • Product familyTable
    • Product groupTerrane
    • TypeObject (single object)
    • Date of publishing2020-10-05
    • Edition number1
    • Height (mm)330
    • Width (mm)450
    • Depth (mm)450
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit