Publish your products
KESSEL-Twin lifting station 11062 Aqualift F XL 4500W-S3 200L cast valve

KESSEL-Twin lifting station 11062 Aqualift F XL 4500W-S3 200L cast valve

Lifting station Aqualift F XL Duo 200 liter tank volume Duo version with two pumps with cast iron closure valve 4500-S3 Tank volume: 200 liters Pump volume: 120 liters Polyethylene storage chamber with clean-out opening. Spigots for vertical inlet Ø 110 mm/160 mm, ventilation Ø 75 mm and for manual diaphragm pump Ø 32 mm. Horizontal inlet Ø 50 mm to Ø 200 mm by sawing. Pumps Pressure sensor controlled single or twin wastewater SPF pumps with multi-vane impeller to pump wastewater with or without sewage (open channel passage 40 mm). Pump is rated submersible (IP 68), pump cable length 5 m. With sound-absorbing underlay mat (10 mm thick). Vertical/ horizontal outlet with integrated non-return valve, with/without closure valve (provided loose), with hose section or flange. Pressure outlet: vertical Ø 110 without closure valve, horizontal Ø 110 with plastic closure valve or vertical DN 80 with cast iron closure valve Comfort control unit with mains power ON / OFF switch and multilingual digital display (EN, DE, FR, IT, PL, NL) showing current operational status, settings and logbook; control unit is splash proof (IP 54), wall mounted, voltage 230 V or 400 V at 50 Hz. With potential-free/BMS contact (optional 230 V). Accessories: page 136 Pump S SPF 4500-S3 • Pumping volume: max. 55 m³/h • Pumping height: max. 20 m • Output power (P2): 3,7 KW per pump • Input power (P1): 4,5 KW per pump • Operation voltage: 400 V (3-phase) • Frequency: 50 Hz • Amperage: 7,5 amp • Fusing: 3 x 16 amp slow blow • Protection class - Pump: IP68 3mWS/48h • Protection class - control unit: IP 65 • Operating class: S3 (50 % operational duration) • Cable length: 5 m • Outer dimensions of 200 Liter tank: (WxDxH): 760 x 980 x 770 mm • Weight: approx. 97,93 kg
Specification
  • • Dimensions • Length: 1,109 mm • Width: 760 mm • Height: 1,027 mm • general characteristics • Color: Black • Standard: EN 12050-1 • execution • Shut-off device: gate valve made of cast iron • System type: double system • Pump control: switchgear • Backflow preventer: integrated • Sound insulation mat: yes • container • Connection for hand diaphragm pump (DN): 32 • Container volume: 200 l • Pressure outlet: vertical • Pressure outlet (DA): 90 mm • Pressure outlet (DN): 80 mm • Vent connection (DN): 70 mm • Usable volume: 120 l • Inflow number: 1 ST • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Inlet max. Tapping (DN): 200 mm • Conveyor • Pump: SPF 4500 • Number of pumps: 2 • Delivery head max .: 20 m • Delivery rate max .: 55 m3 / h • Operating mode: S3 - 50% • Power P1: 4.2 kW • Power P2: 3.5 kW • Speed: 2,850 rpm • Required fuse protection (line protection): 3 x C 25 A • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 26 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 5 m • Nominal current: 7.5 A. • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: Comfort • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • GSM interface: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 32 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: pneumatic • Level detection instrument: immersion tube • Alarm device: immersion tube • Other features • Type of waste water: containing faeces • Wastewater volume: high • Delivery condition: ready for installation (electrical components, connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • External monitoring: LGA • Gross weight: 220 kg • Net weight: 200 kg
Technical specification
  • Unique ref.11062
  • Product familyAqualift F XL 200 litres
  • Product groupPump technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)770
  • Width (mm)760
  • Depth (mm)980
Related
  • Material mainPolyethylene
  • Material secondaryCast iron
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)97.93
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe