Publish your products
KESSEL-Pumping Stat. Aqualift S 824811D Ø600, 2 GTF600, SDS-Control, D1, cl.D

KESSEL-Pumping Stat. Aqualift S 824811D Ø600, 2 GTF600, SDS-Control, D1, cl.D

Pumping station Aqualift S Twin station with two pumps with SDS control unit and pneumatic level measurement Pump: GTF 600 Cover class D Installation depths D: 800 – 1250 Polyethylene storage chamber Ø 600 for underground installation, resistant to aggressive media. With upper section made of polymer, vertically adjustable, cover class A in polymer load up to 600 kg, class B in cast iron and concrete load up to 12.5 t and cover class D in cast iron load up to 40 t. Groundwater resistant. Inlet Ø 110 mm (GTF 600) or Ø 160 mm (GTF 1200), con-nection for pipe gasket for Ø 110 according to EN 1401 and EN 12666-1 - each for ventilation or conduit pipe. Installation: Handles groundwater depths up to 2500 mm With single or twin removable wastewater pump(s) with multi-vane impeller for wastewater without sewage. Available with float switch or pneumatic level measure-ment. Pressure pipe Ø 40 mm outside diameter for PVC glue connection, with integrated non-return flap, 10 mm max solid size. Power cable length: 10 m (Schuko) Control unit Pneumatic versions with control unit with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). Note: Consider frost free depth of pressure pipe.
Specification
  • • Coverage features • Cover type: cover plate round • Cover material: cast iron • Cover color: black • Load class: D 400 (EN 124) • Length: 680 mm • Width: 680 mm • Height: 50mm • Lock: unlocked • Dimensions • Length: 806 mm • Width: 806 mm • general characteristics • Color gray • Standard: EN 12050-2 • execution • System type: double system • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • container • Distance pipe bottom inlet to tank bottom: 400 mm • Distance from the center of the pipe outlet to the container floor: 482 mm • Distance from the middle of the inlet pipe to the tank bottom: 455 mm • Connection cable conduit (DN): 100 mm • Pressure outlet: horizontal • Pressure outlet (DA): 40 mm • Pressure outlet (DN): 32 mm • Installation depth: 800-1,250mm • Vent connection (DN): 100 mm • Groundwater resistance from the lower edge of the bottom part: 2,000 mm • Clear width of container (LW): 600 mm • Clear entry width (LW): 600 mm • Shaft system: LW 600 • Inflow number: 1 ST • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Conveyor • Pump: GTF 600 • Number of pumps: 2 • Delivery head max .: 8 m • Delivery rate max .: 10 m3 / h • Operating voltage: 230 V • Mains frequency: 50 Hz • Operating mode: S1 • Power P1: 0.6 kW • Power P2: 0.36 kW • Speed: 2,800 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: coded connector • Weight: 6 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 2.7 A. • Protection class pump: IP 68 • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Switching device: Comfort • Operating voltage: 230 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: yes • GSM interface: yes • Potential-free contact: optional • Required fuse protection (line protection): C 16 A • Protection class switching device: IP 54 • Length of mains connection cable for switching device: 1.4 m • Type of level detection: pneumatic • Level detection instrument: diving bell • Alarm transmitter: optical probe • Other features • Type of waste water: free of faeces • Wastewater volume: medium • Type of height adjustment: telescopic top section • Delivery condition: modular kit for on-site assembly • CE marking: yes • Installation situation: installation in the ground • Gross weight: 167 kg • Net weight: 155 kg
Technical specification
  • Unique ref.824811D
  • Product familyPumping station Aqualift S
  • Product groupPump technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainPolyethylene
  • Material secondaryPolymer
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe