Grease separator EasyClean free Mix & Pump NS 10
according to EN1825 / certification Z-54.1-474
Tank
Manufactured from virgin, non-recycled polyethylene, for free standing installation in frost protected areas, with integrated sludge trap, sloped interior base improves cleaning and reduces disposal time, inlet flow calming system and outlet flow
regulation device, inlet and outlet interchangeable, slanted twin access covers with quick release odour tight snap closures, inspection window with interior cleaning arm, 75 mm OD PN 10 pressure disposal pipe, with integrated fork lift grips at base of separator, low weight - compact design, 100 % corrosion free polyethylene body construction (20 year warranty).
Disposal System
Mix & Pump version manually controlled odour free disposal, cleaning and refilling system at touch of button, maintenance free macerating pump (stainless steel blades) for separator cleaning and disposal, includes closure valve for easy pump removal, pump floor mount included with installation hardware and anti-vibration matt, manual hand valve for transfer from cleaning to disposal mode, pumping capacity 3.0 kW, 5 m cable length, top mounted water jet(s) for grease layer breakup and water spray nozzles for interior wall cleaning during disposal, 1 inch manual hand valve for water refill, 1 inch interior threaded refill inlet with air gap.
Control Unit with LCD display control settable in English, German, French, Italian, Dutch or Polish language and mains power safety on/off switch, with BMS connections.
Delivery: System completely assembled.
Accessories: Sampling chamber page 331;
lifting stations see chapter "3"
Technical note page 330
• Certification number: Z-54.1-474
• Size: NS 10
• Sludge trap capacity: 1000 liter
• Total separator capacity: 900 liter
• Grease storage capacity: 400 liter
• Inlet / Outlet: DN 150 (DA 160 mm)
• Weight: approx. 267 kg
• Pump specs: 3,0 kW (IP55, 400 V, 50 HZ)
• Output: 37 m³/h at 10 Meter medium pressure height
• Dimensions:
• Length: 2590 mm
• Width: 940 mm
• Height: 1655 mm
• Inlet height h2: 1255 mm
• Outlet height h1: 1185 mm
• Set up dimensions:
• Length: 2820 mm
• Width: 1130 mm
• Height: 1890 mm
• Warranty on polyethylene material : 20 years