The Kingspan Arcade Rooflight supplements the proven Kingspan Light + Air rooflight systems by an energy-related high quality, thermally separated, arched aluminium profile design.
It is ideal for use with increased requirements on heat insulation, sealing and condensation protection and can also help to save on heating costs due to a highly efficient design.
The system is available in span widths ranging from 1m to 6m and has a range of glazing options available covering a wide range of requirements such as heat, sound, sun or emission protection.
Region availability
| Asia | Africa | Europe |
|---|---|---|
Kuwait | Algeria | France |
Oman | Morocco | Portugal |
Qatar | Senegal | Spain |
Saudi Arabia | Tunisia | |
United Arab Emirates |