Publish your products
Capella CF121
Capella CF121
Capella CF121
    Kinnarps
    Archived

    Capella CF121

    Capella is a new type of task chair. Designed to keep your body moving. Sitting correctly is about moving your body. At the heart of Capella is a new innovative FreeMotion mechanism. It provides well-balanced micro-movements in the seat and promotes active sitting. All to help you feel good. With its unique features, Capella merges everything Kinnarps knows about what is most important when it comes to task chairs. You sit with optimal ergonomic comfort. And it has many adjustment options to allow you to find the seated position that suits you best. The intuitive controls also enable you to easily adjust the chair to your own liking.
    Technical specification
    • Unique ref.CF121
    • Product familyCAPELLA
    • Product groupTask Chair
    • TypeObject (single object)
    • Date of publishing2015-09-03
    • Edition number1
    • Width (mm)480
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit