We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

122 CM Monodoor Refrigerator Kcbnr 12600

Unique ref.: KCBNR-12600
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 540
Height (mm): 1220
Depth (mm): 545
Date of publishing: 2018-10-16
Edition number: 2
Type: Object (single object)
Download (10)
The KitchenAid KCBNR 12600 Class A++ monodoor refrigerator with a total capacity of 210 litres offers Pro Fresh Sensor technology.

The Pro Fresh Sensor Technology constantly monitors the temperature and humidity levels inside your refrigerator. When the door is left open or if you pack the fridge with the weekly shop, it senses changes in temperature and humidity, and quickly circulates chilled air to restore the correct temperature and optimal humidity level
This monodoor refrigerator also features an interior LED lighting. LED technology delivers a long-lasting, low-maintenance solution for excellent lighting in your fridge. The refrigerator also comes with 5 glass shelves (among which 4 are adjustable), bottle balcony and holder as well as eggs tray. This monodoor refrigerator also has slided-mounted door and reversible hinges to allow you to choose the door opening side.


Material main: Metal
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 38

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33 13 11
OmniClass Title: Residential Upright Refrigerators
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 545 mm
Length 245 mm
Product Type One-door
Voltage 220-240
Width 540 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 245 mm

All BIM objects are real products from real manufacturers confirmed and approved