We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

45 CM Combi Microwave Oven

Unique ref.: KMQCX-45600
Brand: KitchenAid
Product family: Ovens
Product group: Microwave
Width (mm): 595
Height (mm): 455
Depth (mm): 560
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
A refined blend of design and innovation combines advanced technology, such as the Sensor Cooking technology that ensures precise results and unrivalled flavours, with a hard-wearing, professional design complete with Easy-to-Clean stainless steel finishes. With seven special functions (such as crisp, jet defrost and 30-second jet start) and six traditional functions (including forced air), the oven guarantees to cook perfectly, quickly and evenly while retaining all of the food’s original flavours and nutrients.


Material main: Stainless steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 35

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_65_51
Uniclass 2015 Description: Microwave ovens
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 23 25 21
OmniClass Title: Residential Microwave Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject®