Publish your products
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack
2ParkUp - Two Tier Bike Rack

    2ParkUp - Two Tier Bike Rack

    The 2ParkUp two-tier bike rack is Dutch-developed space-efficient and cost-effective, with a gas assisted lifting mechanism that is safe, durable, and easy-to-use. Two-tier bike parking helps fulfil bicycle parking planning requirements with ease, whilst ensuring that users can safely and securely park their bikes. Architects, specifiers, and building contractors choose the 2ParkUp for its superior build quality and innovative noise reduction. The 2ParkUp is particularly beneficial in residential or office environments where noise can be a concern. The robust construction ensures durability and longevity, even in high-traffic areas.

    What makes the 2ParkUp unique?

    • Front wheel support on all lower spots ensuring the bike is parked securely
    • Back wheel support on the upper spots to prevent bicycles falling out
    • Upper spots supported with gas spring to make parking easy for most users
    • High/low difference between spots to prevent clashing steering wheels
    • Centre-to-centre distance between spots of 375, 400, 450, 500, 550, 600 or 750 mm to create space for all kind of bicycles
    • HDPE-plastic and UV-resistant protections sleeves for outside use
    • Integrated locking loop for chain locks to prevent theft of bicycles
    • Suitable for different tire widths up to 66 mm (lower spots) and 58 mm (upper spots)

    Advantages:

    • Most bicycles per m2
    • Exceptionally user-friendly and safe
    • Industry leading two-tier bike parking
    • Sustainable, reliable and low-maintenance
    • Connectable; no loss of parking spaces
    • Easy to move and install elsewhere (around 150 spots per day)
    • Compliant with BREEAM
    • Tested to 20,000 movements
    • Over 100,000 units installed worldwide
    • Suitable for both indoor and outdoor installation
    • Manufactured in Europe
    Specification
    • Two-tier bicycle parking system

      Model name: 2ParkUp

      • Manufacturer: Klaver Bicycle Parking (The Netherlands)
      • Materials: Galvanized steel, HDPE
      • Certification: FietsParKeur (Dutch quality mark for bicycle racks)

        Components:

        • Integrated gas spring
        • Protective cap for gas spring
        • Protective sleeves for handles
        • High/low difference between spots
        • Integrated locking loop for chain locks

        Variants:

        • Centre-to-centre distance between spots of 375, 400, 450, 500, 550, 600 or 750 mm to create space for all kind of bicycles
        • Capacity single-sided: 4, 6, 8, 10, 12, 14 or 16 spots per module
        • Capacity double-sided: 8, 12, 16, 10, 24, 28 or 32 spots per module

        Options:

        • Optional powder coating in any RAL colour
        • Optional e-bike charging arm or extra locking loops
      Technical specification
      • Unique ref.2parkup
      • Product familyBicycle Parking
      • Product groupTwo Tier Bike Racks
      • TypeObject (single object)
      • Date of publishing2026-05-13
      • Edition number1
      Related
      • Material mainGalvanized steel
      • Designed inNetherlands
      • Manufactured inNetherlands
      Classification
      • BIMobject CategoryLandscaping - Bike Racks & Shelters

      Region availability

      Europe North America Oceania
      Åland Islands
      Anguilla
      American Samoa
      Albania
      Antigua and Barbuda
      Australia
      Andorra
      Aruba
      Cook Islands
      Austria
      Barbados
      Federated States of Micronesia
      Belarus
      Belize
      Fiji
      Belgium
      Bermuda
      French Polynesia
      Bosnia and Herzegovina
      British Virgin Islands
      Guam
      Bulgaria
      Canada
      Kiribati
      Croatia
      Caribbean Netherlands
      Marshall Islands
      Cyprus
      Cayman Islands
      Nauru
      Czech Republic
      Collectivity of Saint Martin
      New Caledonia
      Denmark
      Costa Rica
      New Zealand
      Estonia
      Cuba
      Niue
      Faroe Islands
      Curaçao
      Norfolk Island
      Finland
      Dominica
      Northern Mariana Islands
      France
      Dominican Republic
      Palau
      Germany
      El Salvador
      Papua New Guinea
      Gibraltar
      Greenland
      Pitcairn Islands
      Greece
      Grenada
      Samoa
      Guernsey
      Guadeloupe
      Solomon Islands
      Hungary
      Guatemala
      Timor-Leste
      Iceland
      Haiti
      Tokelau
      Ireland
      Honduras
      Tonga
      Isle of Man
      Jamaica
      Tuvalu
      Italy
      Martinique
      United States Minor Outlying Islands
      Jersey
      Mexico
      Vanuatu
      Latvia
      Montserrat
      Wallis and Futuna
      Liechtenstein
      Nicaragua
      Lithuania
      Panama
      Luxembourg
      Puerto Rico
      Malta
      Saint Kitts and Nevis
      Moldova
      Saint Lucia
      Monaco
      Saint Pierre and Miquelon
      Montenegro
      Saint Vincent and the Grenadines
      Netherlands
      Saint-Barthélemy
      North Macedonia
      Sint Maarten
      Norway
      The Bahamas
      Poland
      Trinidad and Tobago
      Portugal
      Turks and Caicos Islands
      Romania
      U.S. Virgin Islands
      Russia
      United States
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City