Publish your products
Orbit Network Chair
Orbit Network Chair
    Klöber

    Orbit Network Chair

    3.2 out of 5 stars3.2(14 reviews)
    Orbit Network comes as a cantilever and a boardroom chair for high-quality conference furnishings. The comfortable upholstery of the cantilever chair rests on an elegant frame. The boardroom chair with its return mechanism creates order. The unusually comfortable mesh in the backrest of both conference versions appears visually light and transparent.
    Technical specification
    • Unique ref.Chair
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2012-01-20
    • Edition number1
    • Height (mm)930
    • Width (mm)550
    • Depth (mm)610
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City