This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

D112.es Board Ceilings

Unique ref.: D112_sp_Knauf-Board-Ceilings
Brand: Knauf
Product family: Ceilings Systems
Product group: Non-demountable Ceilings
Date of publishing: 2019-09-19
Edition number: 1
Type: Object (single object)
Download (3)
Knauf ceiling systems consist of a suspended or directly anchored grid that is clad using gypsum boards.
Knauf boards are fixed with screws to a metal grid made of carrying and furring channels (double layer profile) made of sheet metal profiles CD 60/27 or hat-shaped channels. Anchoring of the CD channels is undertaken with suspenders on the basic ceiling; hat-shaped channels are anchored directly onto the basic ceiling.

Knauf ceiling systems consist of a suspended or directly anchored grid that is clad using gypsum boards. Knauf boards are fixed with screws to a metal grid made of carrying and furring channels (double layer profile) made of sheet metal profiles CD 60/27 or hat-shaped channels. Anchoring of the CD channels is undertaken with suspenders on the basic ceiling; hat-shaped channels are anchored directly onto the basic ceiling.


Material main: Gypsum
Material secondary: Galvanized steel
Designed in:
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L542
Uniclass 1.4 Description: Ceiling panels, boards
Uniclass 2.0 Code: SS-20-25-10-10
Uniclass 2.0 Description: Board Suspended Ceiling Systems
Uniclass 2015 Code: Ss_30_25
Uniclass 2015 Description: Ceiling and soffit systems
NBS Reference Code: 20-47
NBS Reference Description: Ceiling And Soffit Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application Ceiling
Grid Type Metal Grid
Material Gypsum / Metal
Panel Thickness 12.5 mm — 50 mm
Thickness 67 mm — 2000 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Gypsum / Metal

BIMobject®