Publish your products
HERADESIGN® Baffle Element Arc

HERADESIGN® Baffle Element Arc

HERADESIGN® Baffle Element Arc Superfine is a two-layer magnesite-bonded wood wool acoustic vertical baffle, 30 mm thick and available in four standard shapes. Its super finely textured surface (1 mm fibre width) offers good acoustic performance. Suspended with different hanging options, it creates visual spaces that control sound reverberation. An almost unlimited range of colour options allows to create inspiring and distinctive ceiling designs. These curved floating elements can be used as individual baffles or as a grouped installation to create staggering linear waves effect. This makes HERADESIGN® Baffle Element Arc Superfine an ideal choice for offices, corridors, and reception settings where acoustics, design, and durability are crucial. HERADESIGN® Baffle Element Arc Superfine is PEFC certified (PEFC 04-31-3367). Products with FSC® certification (FSC® C163458) are also available on request.

Get in contact with Knauf Ceiling Solutions

Technical specification
  • Unique ref.HERADESIGN_Baffle_Element_Arc
  • Product familyOpen Ceilings
  • Product groupHERADESIGN® Baffle
  • TypeObject (single object)
  • Date of publishing2024-02-01
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 19 23 11
  • OmniClass TitleSuspended Ceilings

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Armenia
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Angola
Bolivia
Cook Islands
Andorra
Bahrain
Benin
Brazil
Federated States of Micronesia
Austria
Bangladesh
Botswana
Chile
French Polynesia
Belarus
Bhutan
Burkina Faso
Colombia
Guam
Belgium
British Indian Ocean Territory
Burundi
Ecuador
Kiribati
Bosnia and Herzegovina
Brunei
Cameroon
Falkland Islands (Islas Malvinas)
Marshall Islands
Bulgaria
Cambodia
Cape Verde
French Guiana
Nauru
Croatia
China
Central African Republic
Guyana
Niue
Cyprus
Christmas Island
Chad
Paraguay
Norfolk Island
Czech Republic
Cocos (Keeling) Islands
Comoros
Peru
Northern Mariana Islands
Denmark
Georgia
Côte d'Ivoire
Suriname
Palau
Estonia
Hong Kong
Democratic Republic of the Congo
Uruguay
Pitcairn Islands
Faroe Islands
India
Djibouti
Venezuela
Samoa
Finland
Iran
Egypt
Solomon Islands
France
Iraq
Equatorial Guinea
Timor-Leste
Germany
Israel
Eritrea
Tokelau
Gibraltar
Japan
Eswatini
Wallis and Futuna
Greece
Jordan
Ethiopia
Guernsey
Kazakhstan
Gabon
Hungary
Kuwait
Ghana
Iceland
Kyrgyzstan
Guinea
Ireland
Laos
Guinea-Bissau
Isle of Man
Lebanon
Kenya
Italy
Macau
Lesotho
Jersey
Malaysia
Liberia
Latvia
Maldives
Libya
Liechtenstein
Mongolia
Madagascar
Lithuania
Myanmar (Burma)
Malawi
Luxembourg
Nepal
Mali
Malta
North Korea
Mauritania
Moldova
Oman
Mauritius
Monaco
Pakistan
Mayotte
Montenegro
Palestine
Morocco
Netherlands
Philippines
Mozambique
North Macedonia
Qatar
Namibia
Norway
Saudi Arabia
Niger
Poland
Singapore
Nigeria
Portugal
South Korea
Republic of the Congo
Romania
Sri Lanka
Reunion
San Marino
Taiwan
Rwanda
Serbia
Tajikistan
Saint Helena
Slovakia
Thailand
São Tomé and Príncipe
Slovenia
Türkiye
Senegal
Spain
Turkmenistan
Seychelles
Svalbard and Jan Mayen
United Arab Emirates
Sierra Leone
Sweden
Uzbekistan
Somalia
Switzerland
Vietnam
South Africa
Ukraine
Yemen
South Sudan
United Kingdom
Sudan
Vatican City
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit