Publish your products
Mira Azora Dual
Mira Azora Dual
Mira Azora Dual
Mira Azora Dual
Mira Azora Dual
Mira Azora Dual

    Mira Azora Dual

    Introducing the new Mira Azora Dual, where striking design meets a luxurious showering experience thanks to our new dual outlet innovation. Mira Azora Dual electric shower features Mira patented technology, thermostatic temperature stability, two showerheads and a frosted glass fascia complemented by chrome features.

    Double the experience – Easily divert between the generous 200mm overhead and the 90mm handset

    Thermostatic temperature stability and Mira Sensi-flo™ technology helps prevent the risk of scalding, ensuring safer showering for all the family

    Technical specification
    • Unique ref.mira-azora-dual
    • Product familyElectric
    • Product groupAzora
    • TypeObject (single object)
    • Date of publishing2022-04-12
    • Edition number1
    • Height (mm)116
    • Width (mm)271
    Related
    • Weight Net (Kg)7.7
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Ireland
    United Kingdom