Publish your products
K-27938 Enivo™ 60" vanity legs
Kohler

K-27938 Enivo™ 60" vanity legs

Elevate your style and vanity versatility with coordinating Enivo legs. Slender and supportive, Enivo legs are the perfect complement to this sleek, sophisticated cabinet line. An elegant add-on, this accessory was designed to match contrasting hardware finishes and to suit your personal style.

Features 
  • Legs offer the polished look of furniture in the bathroom.
  • Coordinates with Enivo vanity cabinets and Silestone® quartz vanity tops to complete your bathroom.
Material
  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.
Installation
  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27938
  • Product familyAccessories
  • Product groupEnivo™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)17.63
  • Width (inches)61.02
  • Depth (inches)22.36
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_20_85_47
  • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States