Publish your products
K-2796-8 Ceramic/Impressions® 31" oval vanity-top bathroom sink with 8" widespread faucet holes
K-2796-8 Ceramic/Impressions® 31" oval vanity-top bathroom sink with 8" widespread faucet holes
K-2796-8 Ceramic/Impressions® 31" oval vanity-top bathroom sink with 8" widespread faucet holes
K-2796-8 Ceramic/Impressions® 31" oval vanity-top bathroom sink with 8" widespread faucet holes
    Kohler

    K-2796-8 Ceramic/Impressions® 31" oval vanity-top bathroom sink with 8" widespread faucet holes

    This integrated vanity top and sink offers a beautifully coordinated and easy design solution to reflect your unique bathroom style. With one-piece, seamless construction to simplify cleaning, Ceramic/Impressions vanity-top sinks are available in an array of dimensional color finishes that evoke a rich, spa-like feeling. This top/sink pairs perfectly with the industry-standard vanity sizes of the KOHLER® Tailored vanity collection, and the new dimensional finishes are color matched to existing KOHLER vitreous colors.

    FEATURES

    • Integrated sink and vanity top.
    • 8" (203 mm) widespread faucet holes.
    • Oval basin.
    • Overflow drain.
    • Raised outer edge helps contain water and prevents items from rolling off the vanity top.
    • Dimensional colors.
    • Coordinates with the industry-standard 30-inch vanities in the KOHLER® Tailored vanity collection.

    Material

    • Vitreous china.

    Installation

    • Vanity top.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2796-8
    • Product familySinks
    • Product groupCeramic/Impressions®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)7.5
    • Width (inches)22.37
    • Depth (inches)31
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States