Publish your products
K-4701-SN Kathryn® Elongated toilet seat with Vibrant® Polished Nickel hinges
Kohler

K-4701-SN Kathryn® Elongated toilet seat with Vibrant® Polished Nickel hinges

Inspired by a classic KOHLER design from 1929, this seat coordinates with select Kathryn toilets to bring timeless sophistication to your bath or powder room. The compression-molded wood construction offers a substantial look and feel.

FEATURES

  • Exclusive seat design for Kathryn K-3324 and K-3484 toilets.
  • Vibrant® Polished Nickel hinges.
  • Coordinates with other products in the Kathryn collection.
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

Material

  • Molded wood.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-4701-SN
  • Product familyAccessories
  • Product groupKathryn®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)1.06
  • Width (inches)14.62
  • Depth (inches)18.62
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States