Publish your products
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
K-8325 Kensho® Vessel bathroom sink
    Kohler

    K-8325 Kensho® Vessel bathroom sink

    Etched in natural stone, Kensho is a vibrant marriage of strength and beauty, Eastern motifs and Western artistic techniques. The sensuous curves of smooth carved stone reveal a patchwork of Japanese sashiko kimono patterns depicting organic elements such as waves, mountains, and bamboo. Inspired by a 15th-century Italian technique known as acquaforte, artisans etch textural patterns into the surface, creating a sense of movement across the stone. The etched patterns are then brought to life using a champagne-gold metallic finish. This labor-intensive handcrafted process, wrought on natural stone, makes each Kensho sink unique - and a stunning statement piece for the bath.

    FEATURES

    • Natural honed marble or limestone etched with Japanese kimono-inspired textural patterns.
    • Etched surface is highlighted with a subtle champagne-gold metallic finish.
    • Asymmetrical oval basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Coordinates with optional K-95069 Kensho drain cover (sold separately)

    Material

    • Available in Biancone marble from Italy or Grey Foussana limestone from Tunisia.
    • Carved from natural stone, each sink is unique and shows distinctive variations in stone characteristics such as color, veining, and markings

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8325
    • Product familySinks
    • Product groupKensho™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)7.87
    • Width (inches)14.06
    • Depth (inches)27.94
    Related
    • Material mainStone
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States