Publish your products
K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base
K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base
K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base
    Kohler

    K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base

    With its stylized lines and rich detailing, the Memoirs shower base brings updated traditional styling to the bathroom. This innovative neo-angle receptor makes the most of compact corner spaces, and features a textured floor pattern. Available in a palette of KOHLER colors to complement any décor.

    Features

    • Neo-angle design makes efficient use of compact space.
    • Textured floor pattern.
    • Single threshold for corner installation.
    • Durable acrylic construction.
    • Rear drain.
    • Coordinates with other products in the Memoirs collection.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9542
    • Product familyShowers
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)6
    • Width (inches)42
    • Depth (inches)42
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States