Publish your products
K-99665 Damask® Framed mirror
Kohler

K-99665 Damask® Framed mirror

This wood-framed mirror complements the traditional colonial American style of Damask vanities in the KOHLER® Tailored vanity collection. Choose from an array of wood finishes to match your Damask vanity.

FEATURES

  • Coordinates with Damask vanities for a matched ensemble.
  • Wood frame with catalyzed conversion varnish provides a durable moisture-resistant finish.
  • Includes hardware for wall-mount installation.

Material

  • Glass.
  • Solid woods and veneers.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99665
  • Product familyFurniture
  • Product groupDamask®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)36.75
  • Width (inches)21.75
  • Depth (inches)1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
Canada
Mexico
United States