Publish your products
Sundae® Toilet paper holder
Kohler

Sundae® Toilet paper holder

Sundae is a splendid update to make your bathroom space sophisticated. Sundae’s casually chic style combines facets, thoughtful intersections, and calm, elongated curves for a refined, classical look. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • Open-ended holder makes changing toilet paper quick and simple
  • Coordinates with other products in the Sundae collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R31060
  • Product familyAccessories
  • Product groupSundae®
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)2.47
  • Width (inches)7.38
  • Depth (inches)3.7
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Canada
Mexico
United States