Publish your products
Decree® 33" top-/undermount single-bowl workstation kitchen sink
Decree® 33" top-/undermount single-bowl workstation kitchen sink
Decree® 33" top-/undermount single-bowl workstation kitchen sink
    Kohler

    Decree® 33" top-/undermount single-bowl workstation kitchen sink

    The distinctive, modern design of the KOHLER® Decree top-mount/undermount workstation sink lends a contemporary vibe to your kitchen. The spacious stainless steel single-bowl sink is ideal for soaking and washing large pans and features tightly angled corners to maximize bowl space. SilentShield® sound-absorption system significantly reduces disposal and dishwashing noise. This workstation sink kit also includes a sink rack, two-piece colander set, acacia cutting board, and sink drain with strainer.

    • 36" (914 mm) minimum base cabinet width
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Rear drain placement increases cabinet storage space underneath sink
    • Bowl slopes toward drain to minimize water pooling
    • Single faucet hole
    • Box includes: Sink, sink rack, drain and strainer, acacia cutting board, two-piece nested colander, cutout template, installation hardware

    Material

    • Premium 18-gauge stainless steel
    • Acacia wood
    • Polypropylene

    Installation

    • Top-mount or undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R39831-1AC
    • Product familyKitchen Sink
    • Product groupDecree®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)9.42
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States