Publish your products
K-10412 Forté® 4-hole kitchen sink faucet with 9-1/16" spout, matching finish sidespray
Kohler

K-10412 Forté® 4-hole kitchen sink faucet with 9-1/16" spout, matching finish sidespray

At home in classic or contemporary settings, this Forte sink faucet enhances any kitchen with style. The graceful arched swing spout is designed to reach over pots and pans, while the ergonomic lever handle and separate sidespray make operation easy and thorough.


FEATURES

  • Matching sidespray provides flexibility and convenience for cleaning and food prep.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Swing spout offers increased clearance for filling pots and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]
  • Meets CalGreen requirements for kitchen faucets.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Four-hole installation (escutcheon included).
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-10412
  • Product familySinks
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)8.88
  • Width (inches)10
  • Depth (inches)9.16
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit