Publish your products
K-11374 Forté® Toilet paper holder
K-11374 Forté® Toilet paper holder
    Kohler

    K-11374 Forté® Toilet paper holder

    The sleek appeal of Forté Sculpted accessories combines fluid design lines with practical solutions. This toilet tissue holder's sculpted shape offers contemporary style for your bath or powder room.

    FEATURES

    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Forté faucets with sculpted lever handles.

    Installation

    • Tools and installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-11374
    • Product familyToilet Tissue Holder
    • Product groupForté®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)2.5
    • Width (inches)9.63
    • Depth (inches)9.63
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit