Publish your products
Mariposa® 60" x 36" alcove Heated BubbleMassage™ air bath, left drain
Mariposa® 60" x 36" alcove Heated BubbleMassage™ air bath, left drain
Mariposa® 60" x 36" alcove Heated BubbleMassage™ air bath, left drain
    Kohler

    Mariposa® 60" x 36" alcove Heated BubbleMassage™ air bath, left drain

    With Heated BubbleMassage™ hydrotherapy, airjets release thousands of heated bubbles that deliver a blissfully warm, invigorating full-body massage designed to soothe and restore. Featuring delicate curves and an hourglass shape, the Mariposa® air bath brings harmony to your bathroom's design.

    Features

    • 120 airjets release thousands of heated bubbles that surround and support the body in a warm massage
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Heated BubbleMassage™ includes 60-minute automatic shutoff timer
    • Keypad control
    • Hourglass shape adds style and elegance to your bathroom
    • Integral apron
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation
    • Textured bottom surface
    • Automatic and manual purge cycles remove residual water from air channels after use

    Technology

    • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

    Material

    • Acrylic

    Installation

    • Left drain
    • Alcove
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires two dedicated circuits

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1239-GHLA
    • Product familyBathtubs
    • Product groupMariposa®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)21.26
    • Width (inches)35.98
    • Depth (inches)59.96
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit