Publish your products
K-14677 Loure® Deck-mount 2-way diverter valve
Kohler

K-14677 Loure® Deck-mount 2-way diverter valve

Combining a sleek profile with enhanced utility, Loure introduces a classically modern look to your bath decor. This diverter valve smoothly redirects water between bath components, and features backflow protection for safety. Pair it with a Loure faucet and spout for a unified contemporary look.

FEATURES

  • Two-way brass diverter valve.
  • Diverter valve has backflow protection.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14677
  • Product familyValves
  • Product groupLoure®,
  • TypeObject (single object)
  • Date of publishing2011-08-09
  • Edition number1
  • Height (inches)2.37
  • Width (inches)2.5
  • Depth (inches)2.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit