Publish your products
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology
    Kohler

    K-14786 Loure® 2.5 gpm single-function showerhead with Katalyst® air-induction technology

    This Loure single-function showerhead brings innovation to your bathroom with Katalyst, a cutting-edge technology that intensifies the flow of water for a completely indulgent showering experience. With a new nozzle pattern, internal waterway design, and air-induction system, this technology maximizes every water drop and creates a richer, more intense flow of water that heightens the shower's sensory experience. By infusing two liters of air per minute, Katalyst delivers a powerful, voluptuous spray that clings to the body with larger, fuller water drops.

    FEATURES

    • Single-function spray with 66 MasterClean™ nozzles.
    • MasterClean™ spray nozzles prohibit mineral build-up.
    • 2.5 gpm (9.5 lpm) maximum flow rate.
    • Note: This product cannot be shipped to California and Colorado.

    Installation

    • 1/2" - 14 NPT connection.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-14786
    • Product familyShowers
    • Product groupLoure®
    • TypeObject (single object)
    • Date of publishing2011-08-09
    • Edition number1
    • Height (inches)3.87
    • Width (inches)6.31
    • Depth (inches)5.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit