Publish your products
K-16012-5 Triton® Wristblade lever handles for widespread base faucet
Kohler

K-16012-5 Triton® Wristblade lever handles for widespread base faucet

With practical design and solid brass construction, Triton faucets and accessories are an exceptional value. These competitively priced Triton wristblade lever handles complement widespread lavatory and kitchen sink base faucets and feature Polished Chrome finish. Vandal-resistant red and blue index buttons are supplied for your convenience.

Features

  • Polished Chrome wristblade lever handles.
  • Required to complete Triton widespread lavatory and Triton widespread kitchen sink base faucets.
  • Supplied with both Polished Chrome and vandal-resistant red and blue index buttons for your convenience.

Material

  • Solid-brass construction for durability and reliability.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-16012-5
  • Product familyFaucets
  • Product groupTriton®
  • TypeObject (single object)
  • Date of publishing2021-10-04
  • Edition number1
  • Height (inches)3.37
  • Width (inches)8
  • Depth (inches)1.75
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit