Publish your products
Brazn™ 16-1/4" square undermount bathroom sink
Kohler

Brazn™ 16-1/4" square undermount bathroom sink

Brazn brings a new angle to minimalism. Unadorned yet refined, the Brazn bathroom sink collection proclaims every shape is a statement in simplicity and a departure from tradition. Purposeful in every detail and bold in any space.

Features

  • No faucet holes; requires wall- or counter-mount faucet
  • Brass drain and color-matched brass drain cover
  • With overflow
  • Square basin

Material

  • Vitreous china

Installation

  • Undermount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-21056
  • Product familySinks
  • Product groupBrazn™
  • TypeObject (single object)
  • Date of publishing2023-01-17
  • Edition number1
  • Height (inches)7.09
  • Width (inches)16.29
  • Depth (inches)16.42
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit