Publish your products
K-2202-1 Brookline® 19" diameter drop-in bathroom sink with single faucet hole
K-2202-1 Brookline® 19" diameter drop-in bathroom sink with single faucet hole
    Kohler

    K-2202-1 Brookline® 19" diameter drop-in bathroom sink with single faucet hole

    The Brookline's simple and understated style complements a wide range of bathroom decors. This circular basin's raised rim helps keep the water from splashing over the side and also adds a sophisticated design element.

    FEATURES
    • Single faucet hole.
    • Round basin.
    • Overflow drain.
    Material
    • Vitreous china.
    Installation
    • Drop-in

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2202-1
    • Product familySinks/Lavatories
    • Product groupBrookline®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)8.38
    • Width (inches)19
    • Depth (inches)19
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit