Publish your products
K-22655-PE03 Artifacts® Three-light pendant
K-22655-PE03 Artifacts® Three-light pendant
    Kohler

    K-22655-PE03 Artifacts® Three-light pendant

    4.8 out of 5 stars4.8(5 reviews)

    Inspired by turn-of-the-century vintage charm, the Artifacts lighting collection illuminates the beauty of any space.

    FEATURES

    • A perfect complement to our Artifacts suite of products.
    • Versatile design that features a frosted shade surrounded by a clear glass shade.
    • For a vintage look, remove the optional frosted glass and add any E26 medium-base Edison bulb (sold separately).
    • For soft lighting, use an E26 medium-base type B light bulb with the frosted shade (bulb sold separately).
    • A 10' cord offers many height options.

    Material

    • Manufactured with quality materials and complimented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-22655-PE03
    • Product familyLighting Fixture
    • Product groupArtifacts®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)45.67
    • Width (inches)10.81
    • Depth (inches)10.81
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit