Publish your products
K-22975 Crue® Single-handle bar sink faucet
Kohler

K-22975 Crue® Single-handle bar sink faucet

A model of clean, sophisticated design, the Crue™ kitchen faucet collection represents a true high point in user-focused plumbing design for the kitchen. The silhouette — a simple arched spout and single lever handle — offers a straightforward style that adapts to nearly any kitchen design. It’s this contemporary look, paired with thoughtful functionality, that makes the Crue collection a modern marvel.

FEATURES

  • High-arch swing spout with 150-degree rotation offers superior clearance for filling pitchers, chilling bottles, and cleanup.
  • Single lever handle makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar).

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Single-hole or three-hole installation (escutcheon plate included).
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22975
  • Product familyFaucets
  • Product groupCrue™
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)14.12
  • Width (inches)10.5
  • Depth (inches)7.87
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit